Download document () of 20
Integrated power solutions

DCF0208/0408 - DC Distributions with Din-Fuse

The DCF0208 and DCF0408 DC fuse distribution are 19” rack mounts with 2U or 4U models which provide circuit protection for your wide selection of telecommunications loads requiring up to 800A fuse protection.

Voltage range
20- 70 Vdc
Maximum current
640A @ 40°C per fuse

Intelligent system

All Fuses are alarmed and provide volts free alarm contacts through shunt trip circuit breakers. The DCF0208 and DCF0408 are designed to comply with recognized international standards and for complete operator safety.
Specifications

Technical specifications

Voltage Range
20 – 70Vdc
Maximum Current
640A @ 40°C [102°F] per fuse
Fuse Type
Bussmann TPL
Fuse Current Ratings
250A, 300A, 350A, 400A, 450A, 500A, 600A, 700A, 800A
Load Cable Termination
Two hole lugs onto output busbar
Alarms
Voltage free contacts
Operating Temperature Range
-10°C — +40°C [+14°F — +104°F] (UL)
Dimensions H,W,D
2U: 88mm [3.5”], 480mm [19” mounting], 200mm [8”]
4U: 177mm [7.0”], 480mm [19” mounting], 200mm [8”]
Certifications
Europe: CE
North America: UL