Download document () of 20
Integrated power solutions

Matrix Inverters

The Eaton® Matrix™ Modular Inverter Solution is an integrated inverter power system designed for your applications where a very high reliability AC supply is required. The Matrix system includes inverters, Static Transfer Switch, MC100 controller and Maintenance Bypass Module which ensure maximum flexibility to configure solutions to your requirements. With its versatile "building block” design and n+x redundant configuration, the Matrix ensures reliable telecommunication and industrial AC power for your applications.

Matrix Inverter Module

Matrix Inverter module converts DC Power to AC power. It is a single phase with 1 kVA or 1.5 kVA output power. With hot swappable replacement in shelf, high efficiency and smart fan speed control the module is designed to provide reliable power for the Matrix Inverter

Matrix Static Transfer Switch

The MatrixStatic Transfer Switch provides automatic and instantaneous load transfer between mains power and inverter power and back again, to ensure uninterrupted AC supply to sensitive electronic equipment.

Matrix MC-100 Controller

The MC100 controller allows you to monitor real-time system status such as output voltage, output current and alarm status. System parameters can be changed through front panel keys. Its compact size, optional communication interface and hot swap capability makes it ideal for the Matrix inverter.
Specifications

Technical Specifications

Matrix Inverter Module  
DC Input
 
Nominal Voltage
48Vdc
 
Operating range
40.5Vdc ~ 58Vdc
 
AC Output  
Power Output
INV-4810E
INV-4815E

1000VA / 800W
1500VA / 1200W
 
Nominal output voltage
230Vac  
Matrix Static Transfer Switch
STS AC Input voltage range
110/115/120 Vac
89 to 138Vac
208/220/230/240 Vac
176 to 276Vac
Matric MC-100 Controller
Matrix Modules Controlled
Inverters
INV-4810, INV-4810E, INV-4815, INV-4815E
Static Switch
STS-050
Electrical Specifications 
DC nominal voltage
48Vdc
DC voltage range
30Vdc - 72Vdc