The Eaton® Maxi Access Power Solutions range of DC power systems is designed for communication applications requiring compact, efficient, reliable and secure DC power. System configurations include single cabinets offering up to 20kW, or two cabinets suited together to permit up to 40kW of output power. Pre-configured software, fast on-line expansion of rectifiers (hot swap) and fast set-up make the Maxi Access Power Solution ideally suited for your various applications such as wireless BTS sites, access nodes and local and central office switching.
Eaton SC300 System Controller
Eaton APR48-3G Rectifier
Eaton APR48-ES Energy Saver Rectifier
Input | |
AC Supply |
3P+N+PE, 1P+N+PE 50/60Hz (nominal) |
Power Factor |
>0.99 (20 – 100% Maximum System Current) |
Efficiency |
>96% peak >95% (20% to 100% load, 230Vac) |
Output |
|
DC Output Voltage Range |
40 – 57.5V |
Typical DC Output Power per cabinet |
APR48-3G : 18 kW (375A @ 48V) or APR48-ES : 20kW (416A @ 48V) |
Environmental |
|
Operating Temperature Range |
-25°C to +50°C Output current is derated above 50°C [122°F] Refer to rectifier data sheet for more information |
Mechanical |
|
Dimensions H,W,D |
2187mm [86”], 600mm [23.6”], 600mm [23.6”] or, 2009mm [79”], 600mm [23.6”], 600mm [23.6”] |
Weight |
870kg [1914lb] Typical maximum with 10 rectifier modules and 3 or 4 x 48V/100Ah battery strings. |
System |
|
Rectifiers |
APR48-3G APR48-ES |
System Controller |
SC300 |
Options |
|
AC Distribution |
AC isolator per rectifier shelf |
DC Distribution |
24-way DC load distribution unit comprised of: 24 x 18mm Load MCBs (1-63A) 1 x 27mm Battery MCB per battery string Custom options available on request |
Low Voltage Disconnect (LVD) |
Single LVD configured as battery disconnect |
SiteSure |
Input/output modules to monitor and control external equipment (optional) |
CellSure |
Comprehensive battery monitoring and fault diagnosis system with patented state-of-health algorithms (optional) |
Certifications |
|
All products comply with International Standards. Contact your local Eaton DC representative for details on the specific product versions available with these safety and EMC approvals: |
|
Europe | CE |