Download document () of 20
Fuses and fuse holders

Bussmann series low voltage cylindrical fuse holders

Eaton's Bussmann series modular fuse holders are specifically designed to be used in conjunction with cylindrical fuses sizes 10 x 38 mm, 14 x 51 mm and 22 x 58 mm and FW Ferrule type fuses.
Global accreditations
IEC, cULus, CSA, CCC, UL
Mounting options
DIN-Rail and/or Screw mounting

Compatible cylindrical fuses

Eaton Bussmann modular fuse holders are compatible with our range of low voltage 10 x 38 mm, 14 x 51 mm and 22 x 58 mm cylindrical fuses.

In-built padlocking facility

Eaton's Bussmann series modular fuse holders have an in-built padlocking facility, ensuring safe and secure isolation for safe working practices.

Eaton Bussmann series low voltage IEC fuse holders

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close