Download document () of 20
Hydraulic & Lubrication filters

TRS

Eaton´s return line filters of the TRS series are suitable for a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety. TRS series are tank-top mounted in-line filters. In addition to the return-line connection, they have a suction connection on the clean-side.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

Core features

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids\
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
Specifications

Specifications

operating temperature: +14°F to +212°F
operating medium mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 36 PSI
opening pressure preload valve: 7.25 PSI
opening pressure suction valve: .72 PSI
line adapter: thread connection -20 SAE
housing material: Al-casting, glass fiber reinforced polyamide (screw plug, filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .45 Gal.
Download Links
X
Download Close