Knowledge Search
Download document () of 20
Filter cartridges

LOFSORB

LOFSORB activated carbon filter cartridges have a high adsorption capacity, allowing the filter cartridges to efficiently remove unwanted free chlorine and organic from water or other liquids.

Eaton’s LOFSORB filter cartridges are suitable for the filtration of potable water, spirits, water based and organic solvents (for removal of colour, smell and taste contamination), galvanic bath (removal of organic contamination from nickel and copper baths).

Filter material
Bonded porous activated carbon block
Retention
Nominal
Max. operating temperature
126 °F (52 °C)

Core features

  • Economical alternative to granular carbon cartridges
  • Pressed and extruded under high pressure
  • Prevent carbon particles passing into the filtrate
  • Excellent adsorption characteristics for chlorine and organic compounds
Specifications

Specifications

Filter material Bonded porous activated carbon block
Retention ratings Type 01/04: 1, 5, 10 µm Type 02: 5 µm
Retention efficiency Nominal
Lengths (nominal) 4.875", 5", 9.75", 20", 30" (type 01)
5”, 9.75”, 10”, 20”, 30” (type 02)
9.75", 20" (type 04)
Adapter code ()
Inner core -
End caps Ethylene-octene copolymer
(type 01/04),
Polypropylene (type 02)
Gaskets -
Max. operating temperature 126 °F (52 °C)
Max. differential pressure in flow direction

101 psid (7.0 bar) (type 01/04)
36 psid 2.5 bar (type 02)

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close