The addressable relay boards have additional inputs which are able to activate various system functions. The test mode function means each output can be activated one at a time to test for faults. The reset function allows users to reset the graphical relay board.
Fan controller for connecting to addressable fire systems
Micro interfaces for addressable fire systems
Conventional device controller for addressable fire systems
Shop monitor unit for addressable fire systems
Modbus gateway for addressable fire & Easicheck systems
TCP/IP Network interface for addressable fire systems
Gas detection (4 to 20mA) interfaces for addressable fire systems
Loop mimic PCB for addressable fire systems
BACnet gateways for addressable fire & Easicheck systems
Modbus gateway for addressable fire & Easicheck systems
Device spur isolator for addressable fire systems
3-Channel input/output device for addressable fire systems
230Vac relay unit for addressable fire systems
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.