Eaton's open class visual alarm device (VAD) for its addressable fire alarm systems offers low current consumption, multiple sound output levels and an energy-efficient LED light source. Soft addressed and loop powered, the range is easily maintained and installed from the system control panel where tones and volume can also be adjusted.
Designed for when an EN54-23 VAD's is required, however, an open class option has been chosen meaning the coverage volume and shape does not restrict mounting height. The 0.4 lux illumination still applies to the open class range.
Available in two options: standard and weatherproof. The weatherproof is rated to IP66 making it suitable for indoor washdown areas such as kitchens, bathrooms and factories and outdoor applications.
Your search "" did not match any documents or products.
Open Class Sounder VAD | CASB393 |
Weatherproof Open Class Sounder VAD | CASB393WP |
Supply Voltage: | 19-30Vdc |
Cable Size / Type: | 0.5mm - 2.5mm / FIRETUF, FP 200 or MICC |
Standby Current: | <450μA |
Operating Temperature: | -10°C to +55°C |
Sound Output @ +/-3dB (set by panel): | Low Volume: 87dB @ <8.6mA Medium Volume: 93dB @ <10mA High Volume: 100dB @ <11mA |
Environment Category: | Type A - CASB393 Type B - CASB393WP |
Compliance: | EN54-3 Fire Alarm Device - Sounder EN54-17: 2005 EN54-23: 2010 Fire Alarm Device VAD |
Tones (set by panel): | Continuous 984Hz Pulsed 984 / 0Hz pulse 1Hz* Two Tone 644 / 984Hz @1 Hz cycle Slow Whoop 500-1200 Hz in 3.5 seconds / 0.5 seconds gap |
Beacon: | 0.5Hz Flash |
Total Loop Resistance for correct operation of short circuit isolator: | 50Ω (max) |
Parallel Fault Resistance to be seen at the Control Panel for isolators to open: | 200Ω (typ) |
Continuous Current allowance through isolator: | 700mA (max) |
Isolator Resistance in closed state: | 0.26Ω (max) |
Leakage Current into direct short circuit with isolator open: | 14mA (max) |
Voltage at which isolator changes from open to closed or closed to open state: | 3.8V to 11V |
Maximum switching current of isolator: | 1.5A |