Your search "" did not match any documents or products.
| Remote Indicator for conventional fire systems | CIR301 |
| Operating Temperature: | -10°C to +55°C |
| Humidity (Non-condensing): | 0 to 95% RH |
| Construction: | ABS |
| Colour: | White |
| Lens Colour: | Red |
| Dimensions (mm): | H 87 x W 87 x D 30 |
| Weight: | 0.28kg |
| Ingress Protection: | IP30 |
| Suitable for use with: | Eaton conventional fire systems |