Download document () of 20

EMI filters and PFC modules

Eaton's AC/DC solutions include input EMI filters and active power factor correction and harmonic-attenuation modules. These rugged products meet MIL-STD-461C CE03, MIL-STD-461D CE102, and MIL-STD-461 CE01 and CE101 without the use of external filters. Additional compliances include:

  • MIL-STD-810F and MIL-STD-901D
  • MIL-STD-1399, section 300A
  • MIL-STD-704E

The broad array of standard products listed below provides proven topologies that can be leveraged to quickly develop cost-effective custom power-conversion solutions.

Core features

dc_dc_microwave_power.jpg

EMI Filters

PFF EMI filters meet MIL-STD-461C CE03 and  MIL-STD-461D CE102 complainces without the use of external components. These rugged solutions also meet the environmental requirements of MIL-STD-810F and MIL-STD-901D.

Additional features include voltage drops of less than 1.2 Vrms from input to output and compatibility with Eaton's PF active power factor correction modules.

  • 500 watts: download the PFF500 EMI filter data sheet
  • 1000 watts: download the PFF1000 EMI filter data sheet
Power factor correction modules

PF active Power Factor Correction (PFC) and harmonic attenuation modules meet all requirements of MIL-STD-1399, section 300A and MIL-STD-704E. These rugged solutions also meet MIL-STD-461 CE01 and CE101 without external filters.

Additional features include non-latching overtemperature and output-overvoltage protections and output short circuit protection with automatic recovery after short-circuit removal.

  • 100 watts: download the PF100 module data sheet
  • 500 watts: download the PF500 module data sheet
  • 1000 watts: download the PFC1000 module data sheet
  • Application notes for PF power factor correction modules
c4isr_dcdc_converters.jpg
eaton-military-ac-dc-power-supply.jpg

Ac/dc power supplies

Eaton's industrial and military, AC/DC power supplies include the products previously supplied by Martek Power, Abbott Electronics and Sure Power. Single, dual, and triple-output configurations are available from 20 to 400 watts. Additional features include:

  • Fixed-frequency topologies simplify EMI management
  • MW solutions feature 90 - 264 VAC inputs, 13V standby outputs, and active Power Factor Correction (PFC) that meets the harmonic requirements of MIL-STD-1399 and MIL-STD-461; CE101 and CE102
  • Compliances include: MIL-STD-810, MIL-STD-901 and MIL-STD-704
  • Extensive quick turn, modified and custom-solution capabilities
Download Links
X
Download Close