Download document () of 20
Discontinued
Emergency voice communication systems

VoCALL 9 line master unit

The VoCALL Compact 9 line unit is ideal for small to medium-sized building installations which don’t require the complexity of a full network solution.

The system comprises of the 9 line master unit controlling up to 9 outstations (type A, type B, Type C and emergency assist alarms)

The self-contained enclosure houses a master handset, 9 Line Exchange, power supply and battery charger. It can be surface or semi-flush mounted as standard. The case is made from powder coated zintec, with a smoked perspex door covering the handset. 20mm cable knockouts are provided for all necessary cables as well as space for the backup 12V VRSLA battery.

Compliant
BS5839 Pt 9:2011
Compatible
Connects to VoCALL analogue outstations
Compact
Ideal for small installations

A simple network solution for emergency voice communication in medium-size sites

If you don't require the complexity of a full emergency voice communications (EVC) network, the VoCALL 9 and 10 units are ideal. This EVC system is perfect for small to medium-sized projects.

Why must I have a disabled refuge emergency voice communication system?

Risk assessments of new buildings must make provision for means of escape of disabled people in line with the Regulatory Reform (Fire Safety) Order. Building Regulations dictate new non-domestic buildings with 1+ stories provide ‘refuge’ areas – relatively safe places where people who cannot easily escape can call for assistance and wait for help. Simple two-way communication in these areas is essential, to assist rescue teams in determining where assistance is needed and to reassure people help is coming.

VoCALL - Trusted emergency notification systems for projects large or small

VoCALL suits all sizes of installation from one and two outstation systems in small shops like Bon Marche, to a massive 364-line dual network system at Westfield Shopping Centre in London’s White City.

Over the years VoCALL has been installed on several high profile projects in some of the world’s most prestigious sites, from Wimbledon AELTCC and St Pancras stations in the UK to the Marina Towers and Jumeirah Tunnel in the Middle East.

Specifications

Highlight differences
Show only differences
Hide blank features