Traditional UPS designs are monolithic, meaning that the power rating and specification are fixed. This type of UPS has clear benefits: the design and technical specification are simple and the UPS can be optimized for footprint and price. Eaton offers several monolithic UPSs with different power ratings and frame sizes.
The monolithic UPS is an effective solution when future requirements can be anticipated and few changes are expected. There are some considerations when planning a monolithic UPS system that will be scaled:
During design
During installation
During maintenance
A modular UPS can grow to accommodate increasing power demand by adding additional power conversion modules into the UPS chassis on an individual basis. This enables you to bring on more power quickly and easily as required, build resiliency into the UPS and optimize efficiency.
As one of the most energy efficient and cost-effective power sources available, modular UPS units are quickly becoming the popular choice across the industry. Eaton modular UPS systems offer the highest availability for mission-critical applications at the lowest Total Cost of Ownership.
Each Power Module in an Eaton modular UPS includes all the components required for double-conversion operation. In addition, there is one common fully rated static bypass per UPS. This topology combines the benefits of modularity, flexibility, availability and scalability, with the resiliency of centralized static bypass.
This flexible modular structure means Eaton UPSs are easy to deploy, since they can be matched for site specific requirements:
Contact us to learn more about power protection in a cost-effective UPS design.
| Monolithic UPS-93E G2 UPS | Modular UPS -93PM G2 UPS | |
| Scalability | ++ | +++ |
| Optional Internal redundancy | No | Yes |
| Optimized double conversion mode | No | Yes |
| Modular for service | Yes | Yes |
| Cost | €€ | €€€ |
| Availability | + | ++ |
Monolithic UPS
Fixed UPS power rating, adding power means adding additional units in parallel, a failure in the power electronics will lead to transfer to bypass (unless paralleled UPSs in the system)
Modular UPS
UPS built utilizing power modules housed in a frame, each UPS consisting up to ~10 power modules. Hot swappable power modules can be replaced or added while other modules continue protecting the load