Download document () of 20

015-004-005
Model code: BATTERY NICD 2X3 CELL 6V/1.5AH STICK

Eaton Battery NiCd 2+3 6 Volt 1.5AH STICK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-004-005
EAN
8714112023261
Product Length/Depth
127 mm
Product Height
23 mm
Product Width
46 mm
Product Weight
0.235 kg
Compliances
CE marking
Model Code
BATTERY NICD 2X3 CELL 6V/1.5AH STICK

Product specifications

Battery pack
True
Capacity
1500 mAh
Model
Nickel cadmium
Number of cells
6
Nominal voltage
4.8 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.