Download document () of 20

025023
Model code: D-K240

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K240/ from flat/round=> round/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
025023
EAN
4015080250234
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
0.156 kg
Compliances
RoHS conform
Model Code
D-K240

Product specifications

Used with
K240/…
For one conductor
Accessory/spare part type
Conversion kits for terminals 160 – 1000 A
Other
Terminal accessories
Accessory
Rated uninterrupted current (Iu)
400 A
Functions
Accessory
Type
General switchboard accessory
Suitable for
To convert flat strip terminal to cable terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.