Download document () of 20
Discontinued

033990
Model code: R1/4"-MCSN

Eaton Moeller® series MCS Pressure pipe flange, 1/4 inch

General specifications

Product Name
Eaton Moeller® series MCS Accessory Pressure pipe flange
Catalog Number
033990
EAN
4015080339908
Product Length/Depth
30 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.05 kg
Certifications
CSA Class No.: 3211-06
CSA
CSA File No.: 012528
CSA-CC22.2 No. 14
Model Code
R1/4"-MCSN

General

Accessory/spare part type
Connection technique
Product category
Accessories
Type
Pressure pipe flange

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.