Download document () of 20

069608
Model code: STO-SW

Eaton Moeller® series SW Rod operation

General specifications

Product Name
Eaton Moeller® series SW Accessory Rod operation
Catalog Number
069608
EAN
4015080696087
Product Length/Depth
156 mm
Product Height
200 mm
Product Width
83 mm
Product Weight
0.34 kg
Compliances
CE Marked
RoHS conform
Model Code
STO-SW

General information

Accessory/spare part type
Accessory
Product category
Accessories
Type
Rod operation kit

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Export product specification