Download document () of 20

086723
Model code: K40X10

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for CU 3x40x10

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
086723
EAN
4015080867234
Product Length/Depth
70 mm
Product Height
50 mm
Product Width
90 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
K40X10

Product specifications

Used with
Cu 3 x (40 mm x 10 mm) busbars
Prepared enclosures
Ci insulated enclosure
Accessory for busbar enclosures
Special features
For main conductor L1, L2, L3
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar terminals
Width clamp
50 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
40 mm
Busbar width - min
40 mm
Conductor cross section - max
1200 mm²
Rated operational current (Ie) - max
1600 A
Functions
Connection for flat cable and cu bar
Suitable for
Flat rail
Strip conductor connection
Rated operational current
1600 A
Terminal capacity (flat strip)
50 mm x 12 mm (2x)

Export product specification