Download document () of 20

102053
Model code: XPBM2006

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/devices- area, form 2b, HxW=2000x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
102053
EAN
4015081022014
Product Length/Depth
1950 mm
Product Height
40 mm
Product Width
600 mm
Product Weight
9.8 kg
Compliances
RoHS conform
Model Code
XPBM2006

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Assembly kit
Modular spacing
12.5 mm
Suitable for enclosure building width
600 mm

Additional information

Suitable for
Internal separation form 4b
Internal separation form 3b
Internal separation form 2b
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.