Knowledge Search
Download document () of 20

10250T1

Eaton 10250T pushbutton contact block, 10250T series, Standard Contact Block, Pressure terminal, 1NO-1NC

General specifications

Product Name
Eaton 10250T pushbutton contact block
Catalog Number
10250T1
UPC
782114263655
Product Length/Depth
2.4 in
Product Height
1 in
Product Width
2 in
Product Weight
0.08 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Stack up to 6 blocks (12 circuits) unless otherwise noted

Product specifications

Type
30.5 mm, Heavy-Duty
Contact configuration
1 NO-1 NC (standard)
Series
10250T
Terminals
Pressure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.