Download document () of 20

107494
Model code: Z-EL/WH230

Eaton Distribution parts. Single light, 230AC/DC, white

General specifications

Product Name
Eaton Distribution parts
Catalog Number
107494
EAN
4015081072293
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.055 kg
Compliances
RoHS conform
Model Code
Z-EL/WH230

Product specifications

Electric connection type
Screw connection
Fitted with:
Light source
Equipment heat dissipation, current-dependent
2 W
Bezel color
Other
Lamp socket type
LED
Number of pilot lights
1
Opening diameter
5 mm
Opening height
0 mm
Bezel material
Plastic
Degree of protection
IP40
NEMA Other
Lens color
White
Voltage type
AC/DC
Width opening
0 mm
Rated operating voltage (Ue) - max
240 V
Rated operating voltage (Ue) - min
110 V
Lens type
Flat
Round

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.