Download document () of 20

10SRC250

Fuse-link, high speed, 10 A, DC 250 V, 21 x 76 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10SRC250
EAN
5027590429078
Product Length/Depth
76 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
68.3 g
Compliances
CE
RoHS
Certifications
BS

Product specifications

Amperage Rating
10 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
Other
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
DC
Rated voltage DC
250 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
250 V
Type
Fuse
Application
traction

Export product specification