Download document () of 20

116905
Model code: RA-C4-PB65

Eaton Moeller® series Rapid Link Power box, 5x1.5-6qmm, IP65

General specifications

Product Name
Eaton Rapid Link Round cable junction
Catalog Number
116905
EAN
4015081166459
Product Length/Depth
181 mm
Product Height
67 mm
Product Width
104 mm
Product Weight
0.516 kg
Compliances
CE
Model Code
RA-C4-PB65

Product specifications

Type
Connection socket (for power cables from 2.5 - 6 mm²)
Enclosure material
Plastic
Contact type
Insulation piercing terminals
Built-in height
0 mm
Built-in width
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Built-in depth
0 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Cover
RAL-number
0
Width in number of modular spacings
0
Product category
Power supply
Mounting position
As required
Color
Black
Number of rows
0
Degree of protection
IP65
Rated operational current (Ie)
25 A (4 mm²)
Mounting method
Other
Internal depth
58 mm

Export product specification