Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, V88/J, 31 x 131 mm, gU, type 7
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
125MJ31-7
|
| EAN |
5027590429863
|
| Product Length/Depth |
160 mm
|
| Product Height |
65 mm
|
| Product Width |
140 mm
|
| Product Weight |
234.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS
IEC 60269 EAC |
| Amperage Rating |
125 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
MJ31
|
| Fitted with: |
Slotted tags
|
| Construction |
BS88/J
|