Download document () of 20

132910
Model code: EVG-3P+3N/20MODUL

Eaton Moeller series xPole - Busbar. EV busbars 4Ph., 20HP

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
132910
EAN
4015081296248
Product Length/Depth
357 mm
Product Height
27.3 mm
Product Width
11.4 mm
Product Weight
0.244 kg
Compliances
RoHS conform
Model Code
EVG-3P+3N/20MODUL

Product specifications

Features
Insulated
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
6
Number of poles
Four-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
20
Number of phases
4
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.