Download document () of 20

135785
Model code: E51KF583

Eaton Moeller® series E51 Glass fiber duplex cable, stainless steel, flat E51KF583

General specifications

Product Name
Eaton Moeller® series E51 Accessory Glass fiber duplex cable
Catalog Number
135785
EAN
4015081325788
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.32 kg
Certifications
None
Model Code
E51KF583

Product specifications

Accessory/spare part type
Other
Type
Glass fiber duplex cable
Enclosure material
Stainless steel
Ambient operating temperature - max
250 °C
Ambient operating temperature - min
-45 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.