Photo is representative
Download
Eaton xEnergy Light LV systems LV switchgear. Busbar support, TTT center, KSX
Product Name |
Eaton xEnergy Light LV systems LV switchgear
|
Catalog Number |
138360
|
EAN |
4015081351404
|
Product Length/Depth |
300 mm
|
Product Height |
300 mm
|
Product Width |
30 mm
|
Product Weight |
4.58 kg
|
Compliances |
RoHS conform
|
Model Code |
KSX-3P-MID
|
Type |
|
Number of poles |
Three-pole
|
Current rating - max |
3200 A
|
Rated operation current (Ie) |
3200 A
|
Busbar distance |
0 mm
|
Functions |
KSX busbar support, central
Busbar support |
Special features |
|
Suitable for |
Three-pole
|
Used with |
Triple T profile
Distribution board feeder system KSX-System |