Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Depth adjustment, kit, for T=200mm
| Product Name |
Eaton xEffect CS depth adjustment set
|
| Catalog Number |
138657
|
| EAN |
4015081354375
|
| Product Length/Depth |
25 mm
|
| Product Height |
25 mm
|
| Product Width |
25 mm
|
| Product Weight |
1.15 kg
|
| Compliances |
RoHS conform
|
| Model Code |
DAS-SET/200-CS
|
| Used with |
Enclosure depth = 200 mm
Accessory interior fitting Accessory CS |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Depth adjustment elements
|
| Surface finishing |
Galvanized
|
| Color |
Other
|
| RAL-number |
0
|
| Material |
Metal
Steel plate |
| Model |
Depth bracket
|