Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Blank bottom plate with seal, WxD=332x172mm
| Product Name |
Eaton xEffect CS bottom plate
|
| Catalog Number |
138742
|
| EAN |
4015081355228
|
| Product Length/Depth |
172 mm
|
| Product Height |
5 mm
|
| Product Width |
332 mm
|
| Product Weight |
0.35 kg
|
| Compliances |
RoHS conform
|
| Model Code |
SFP-172X332-CS
|
| Used with |
Enclosure width = 400 mm
|
| Special features |
|
| Type |
Accessory CS
|
| Accessory/spare part type |
Bottom plate
|
| Number of connector holes |
0
|
| Suitable for nominal thread (PG) - max |
0
|
| Suitable for nominal thread (PG) - min |
0
|
| Surface finishing |
Semi-textured
|
| Color |
Light gray (RAL 7035)
|
| Degree of protection |
Other
IP66 |
| Surface protection |
Powder coating
|
| Shape |
Straight
|
| Material |
Steel
Steel plate |
| Model |
Blind
|
| Thread type |
None
|
| Thickness |
2 mm
|
| Suitable for cable diameter - max |
0 mm
|
| Suitable for cable diameter - min |
0 mm
|