Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=300x400mm
Product Name |
Eaton xEffect CS mounting plate
|
Catalog Number |
138750
|
EAN |
4015081355303
|
Product Length/Depth |
2 mm
|
Product Height |
300 mm
|
Product Width |
400 mm
|
Product Weight |
15 kg
|
Compliances |
RoHS conform
|
Model Code |
MPL-3040-CS
|
Used with |
Enclosure width = 400 mm
Enclosure height = 300 mm Accessory interior fitting Accessory CS |
Special features |
|
Type |
|
Surface finishing |
Galvanized
|
Surface protection |
Galvanized
|
Material |
Steel plate
Steel |