Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=1000x600mm
Product Name |
Eaton xEffect CS mounting plate
|
Catalog Number |
138765
|
EAN |
4015081355457
|
Product Length/Depth |
2 mm
|
Product Height |
1000 mm
|
Product Width |
600 mm
|
Product Weight |
15 kg
|
Compliances |
RoHS conform
|
Model Code |
MPL-10060-CS
|
Used with |
Enclosure height = 1000 mm
Enclosure width = 600 mm Accessory CS Accessory interior fitting |
Special features |
|
Type |
|
Surface finishing |
Galvanized
|
Surface protection |
Galvanized
|
Material |
Steel
Steel plate |