Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=1000x600mm
Product Name |
Eaton xEffect CS door
|
Catalog Number |
140523
|
EAN |
4015081373062
|
Product Length/Depth |
15 mm
|
Product Height |
1000 mm
|
Product Width |
600 mm
|
Product Weight |
7 kg
|
Compliances |
RoHS conform
|
Model Code |
DS-10060-CS
|
Used with |
Enclosure height = 1000 mm
|
Special features |
|
Type |
Accessory CS
|
Accessory/spare part type |
Doors
|
Surface finishing |
Powder coating
With powder coating |
Color |
Gray
|
Degree of protection |
IP66
NEMA 12 |
Material |
Steel
Steel plate |
Model |
Stop door
|