Download document () of 20

140532
Model code: MTR-D5-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting rim, B=500mm for cable duct at door profile moldings

General specifications

Product Name
Eaton xEffect CS mounting rail
Catalog Number
140532
EAN
4015081373154
Product Length/Depth
10 mm
Product Height
28 mm
Product Width
420 mm
Product Weight
0.164 kg
Compliances
RoHS conform
Model Code
MTR-D5-CS

Product specifications

Used with
Enclosure width = 500 mm
Accessory CS
Accessory panel building
Special features
Fixing holes M6 spaced at 25 mm
Type
Accessory CS Accessory panel building
Accessory/spare part type
Mounting bars for door profile moldings/cable ducts
Cable management
Surface finishing
Galvanized
Application
For fitting to vertical door profiles For screwless mounting of cabling ducts KL... through snap fitting of cable duct covers on rear
Material
Metal
Steel plate
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.