Download document () of 20

141842
Model code: XNAE10-42

Eaton xEnergy Main LV systems LV switchgear. Earthing cable, 10qmm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141842
EAN
4015081385744
Product Length/Depth
420 mm
Product Height
4 mm
Product Width
4 mm
Product Weight
0.051 kg
Compliances
RoHS conform
Model Code
XNAE10-42

Delivery program

Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.