Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=1100mm, D=300mm, gray
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEnergy Light LV systems LV switchgear
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                143320
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081399840
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1010 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                210 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                230 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                11 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                XLSPH2113
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Base complete
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Gray
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Steel
                                             
                                         | 
                                    
| Load capacity - max | 
                                            
                                            
                                             
                                                1500 kg
                                             
                                         | 
                                    
| Suitable for enclosure building length/depth | 
                                            
                                            
                                             
                                                300 mm
                                             
                                         | 
                                    
| Suitable for enclosure building width | 
                                            
                                            
                                             
                                                1100 mm
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                7035
                                             
                                         |