Download document () of 20

143350
Model code: XSFB1106

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1100x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143350
EAN
4015081400140
Product Length/Depth
1100 mm
Product Height
240 mm
Product Width
575 mm
Product Weight
21.4 kg
Compliances
RoHS conform
Model Code
XSFB1106

Delivery program

Model
Base stabilization profile
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Load capacity - max
0 kg
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1100 mm
Impact strength
IK10

Additional information

Features
EMC-version
Mounting plate depth-adjustable
Connectable
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.