Download document () of 20

167284
Model code: REUVM2

Eaton Distribution parts. Undervoltage relays, Un x 0, 85, 230/400 VAC, 2W

General specifications

Product Name
Eaton Distribution parts
Catalog Number
167284
EAN
4015081637874
Product Length/Depth
93 mm
Product Height
77 mm
Product Width
18 mm
Product Weight
0.073 kg
Compliances
RoHS conform
Model Code
REUVM2

Product specifications

Degree of protection
IP20
Rated operational voltage (Ue) - max
400 V
Switching power (VA) - max
1250 VA
Width in number of modular spacings
1
Mounting method
DIN rail
Built-in height
90 mm
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Number of electrical switching cycles per minute - max
5
Voltage type
AC
Indicated measuring range
3N, 400/230V
Release delay
500 ms

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.