Download document () of 20
Discontinued

167612
Model code: SPCT2-580

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 580VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167612
EAN
4015081641024
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.054 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-580

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
Surge arrester

Technical data - electrical

Voltage protection level
2.6 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
580 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
580 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
1 modular spacing
Mounting method
On basic element
Number of conductors without earthing
0
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
TN
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.