Download document () of 20

168931
Model code: XNNBW-G2

Eaton xEnergy Main LV systems LV switchgear. Mounting bracket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168931
EAN
4015081654239
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
50 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
XNNBW-G2

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.