Download document () of 20

168955
Model code: XNNFRS-M10X60-8

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M10x60-8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168955
EAN
4015081654451
Product Length/Depth
65 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.052 kg
Compliances
RoHS conform
Model Code
XNNFRS-M10X60-8

Product specifications

Thread length
65 mm
Length to bottom side head
65 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
10
#10
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.