Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 2-1/2"
| Product Name | 
                                            
                                            
                                             
                                                Eaton Crouse-Hinds series rigid/IMC conduit locknut
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                17
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                784564100177
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                3.96 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.24 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1.35 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.1 lb
                                             
                                         | 
                                    
| Area classification | 
                                            
                                            
                                             
                                                Ordinary/Non-Hazardous Locations
                                             
                                         | 
                                    
| Standards type | 
                                            
                                            
                                             
                                                NEC/CEC
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Malleable iron
                                             
                                         | 
                                    
| Conduit type | 
                                            
                                            
                                             
                                                Rigid/IMC
                                             
                                         | 
                                    
| Trade size | 
                                            
                                            
                                             
                                                2-1/2 in
                                             
                                         |