Download document () of 20

170E3583

Fuse-link, high speed, 63 A, DC 750 V, compact size 1, 43 x 60 x 212 mm, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3583
EAN
5996516000113
Product Length/Depth
129 mm
Product Height
61 mm
Product Width
43 mm
Product Weight
942 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
63 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1*
Watt losses
10 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
1100
Mounting dimension
M8
Center-to-center distance of connections
156 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.