Download document () of 20

170M1408
Model code: FUSE 10A 690V 000TN/80 GR UC

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 10A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1408
EAN
5027590440929
UPC
051712216746
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
136.4 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 10A 690V 000TN/80 GR UC

Product specifications

Amperage Rating
10 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Clearing (I2T)
25.5 at 660 V
Watt losses
3 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
3.8
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Export product specification