Download document () of 20

170M1415
Model code: FUSE 63A 690V 000TN/80 GR UC

Fuse-link, high speed, 63 A, AC 690 V, DIN 000, gR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1415
EAN
5027590440943
UPC
051712216814
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
133.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 63A 690V 000TN/80 GR UC

Product specifications

Amperage Rating
63 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
1450 at 660 V
Watt losses
16 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
215
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification