Download document () of 20

170M2004

Fuse-link, high speed, 125 A, DC 750 V, compact size 1, 41 x 59 x 128 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2004
EAN
5027590303538
Product Length/Depth
130 mm
Product Height
59 mm
Product Width
41 mm
Product Weight
2294 g
Compliances
RoHS conform
CE Marked

Product specifications

Amperage Rating
125 A
Breaking capacity
85 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
80 A
Fuse size
1*
Class
Class aR
Clearing (I2T)
9800 at 750 Vdc
Watt losses
47 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
2950
Mounting dimension
M8
Center-to-center distance of connections
128 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
85 kA at 750 Vdc, 80 kA at 950 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
  • traction
  • third rail
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.