Fuse-link, high speed, 50 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type K indicator
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M3238
                                             | 
| EAN | 
                                                5027590445818
                                             | 
| UPC | 
                                                051712255318
                                             | 
| Product Length/Depth | 
                                                305 mm
                                             | 
| Product Height | 
                                                65 mm
                                             | 
| Product Width | 
                                                145 mm
                                             | 
| Product Weight | 
                                                58.833 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Model Code | 
                                                FUSE 50A 1250V 1*KN/110 AR CU
                                             | 
| Amperage Rating | 
                                                50 A
                                             | 
| Breaking capacity | 
                                                100 kA
                                             | 
| Fuse indicator | 
                                                Centre fuse status indicator
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Fuse size | 
                                                1*
                                             | 
| Rated voltage AC | 
                                                1250 V
                                             | 
| Center-to-center distance of connections | 
                                                106 mm
                                             | 
| Current type | 
                                                AC
                                             | 
| Mounting dimension | 
                                                M10
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                815 at 1000 V, 1100 at 1250 V
                                             | 
| Watt losses | 
                                                15 W
                                             | 
| Fuse shape | 
                                                Square body, slotted center bolted tags
                                             | 
| Pre arc (I2T) | 
                                                135
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                100 kAIC
                                             | 
| Construction size | 
                                                Other
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                1250 V (IEC), 1300 V (UL)
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                DIN 43653  TN/110 Type T Indicator for Micro Bolted tag | 
| Fuse system (according to IEC 60269) | 
                                                Other
                                             |