Download document () of 20

170M4017
Model code: FUSE 700A 690V 1/80 AR UC

Eaton Bussmann series high speed square body fuse, 690V (IEC), 700A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4017
EAN
5027590450942
UPC
051712812207
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
455 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 700A 690V 1/80 AR UC

Product specifications

Amperage Rating
700 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
465000 at 660 V
Watt losses
85 W
Clearing loss
85
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
69500
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification