Download document () of 20

170M4190

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 250A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4190
EAN
5027590451710
UPC
051712257985
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
213 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
46000 at 1000 V, 61500 at 1250 V
Watt losses
60 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
7750
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification