Download document () of 20

170M4559

Fuse-link, high speed, 250 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4559
EAN
5027590453486
UPC
051712259231
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
153 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
21000 at 660 V
Watt losses
55 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
3100
Color
None
Interrupt rating
200 kAIC
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification