Download document () of 20

170M5694
Model code: FUSE 500A 1250V 2FU/115 AR CU

Fuse-link, high speed, 500 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5694
EAN
5027590458214
UPC
051712262132
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
757 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified
Model Code
FUSE 500A 1250V 2FU/115 AR CU

Product specifications

Amperage Rating
500 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
285000 at 1000 V, 380000 at 1250 V
Watt losses
95 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
48000
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification