Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Fuse-link, high speed, 1100 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M6615
                                             | 
| EAN | 
                                                5996516020098
                                             | 
| UPC | 
                                                051712264839
                                             | 
| Product Length/Depth | 
                                                170 mm
                                             | 
| Product Height | 
                                                76 mm
                                             | 
| Product Width | 
                                                96 mm
                                             | 
| Product Weight | 
                                                1194 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Amperage Rating | 
                                                1100 A
                                             | 
| Breaking capacity | 
                                                200 kA
                                             | 
| Fuse indicator | 
                                                None
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Fuse size | 
                                                3
                                             | 
| Rated voltage AC | 
                                                690 V
                                             | 
| Center-to-center distance of connections | 
                                                91.3 mm
                                             | 
| Current type | 
                                                AC
                                             | 
| Mounting dimension | 
                                                Other
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                1300000 at 660 V
                                             | 
| Watt losses | 
                                                130 W
                                             | 
| Fuse shape | 
                                                Square body, center bolted tags
                                             | 
| Pre arc (I2T) | 
                                                190000
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Connection | 
                                                Blade end x blade end
                                             | 
| Construction size | 
                                                3
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                690 V
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                US Style  FU/Without indicator Bolted tag | 
| Fuse system (according to IEC 60269) | 
                                                Other
                                             |